For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XAH - Reducing fitting, straight
Bill of material
XAH NW 13 L 10 S
DES
Identifier
XAH NW 13 L 10 S
SER
Series
Light/Heavy
PRES
Pressure
PN 315 bar
OD1
Pipe diameter OD1
15 mm
OD2
Pipe diameter OD2
14 mm
G1
Thread G1
M 22 x 1.5
G2
Thread G2
M 22 x 1.5
L1
Length L1
39.0 mm
L2
Length L2
31.0 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D